Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SC Male Right Angle to HN Male Cable Using RG393 Coax

Product ID: PE3W04848

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SC Male Right Angle Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393, RG215HN Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4979RG393/UPE4474KitBOM Datasheet

SC Male Right Angle to HN Male Cable Using RG393 Coax

PE3W04848 is a SC male right angle to HN male cable using RG393 coax. This Pasternack SC male right angle to HN male cable assembly uses a 50 Ohm SC for connector 1 and a 50 Ohm HN for connector 2. SC right angle to HN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SC right angle to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04848 SC male right angle to HN male cable assembly is constructed with RG393 coax.