Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV Jack Bulkhead to N Male Cable Using RG400 Coax

Product ID: PE3W09527

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SHV
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D HoleN Male Connector Crimp/Solder Attachment for RG223, RG142, RG400, RG55Data Icon
PE44080RG400/UPE44788KitBOM Datasheet

SHV Jack Bulkhead to N Male Cable Using RG400 Coax

PE3W09527 is a SHV jack bulkhead to N male cable using RG400 coax. This Pasternack SHV jack bulkhead to N male cable assembly uses a 50 Ohm SHV for connector 1 and a 50 Ohm N for connector 2.

Our jack SHV bulkhead to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09527 SHV jack bulkhead to N male cable assembly is constructed with RG400 coax.