Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to BNC Male Cable Using PE-B400 Coax

Product ID: PE3W04537
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B400
RF Cable TypePE-B400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44669PE-B400PE44294KitBOM Datasheet

SMA Female to BNC Male Cable Using PE-B400 Coax

PE3W04537 is a SMA female to BNC male cable using PE-B400 coax. This Pasternack SMA female to BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our female SMA to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04537 SMA female to BNC male cable assembly is constructed with PE-B400 coax.