Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Thread SMA Female Bulkhead to SMC Plug Right Angle Cable Using PE-C100-LSZH Coax

Product ID: PE3W08068

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Thread
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RT SMA Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .235 inch D HoleLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketSMC Plug Right Angle Connector Clamp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE44196PE-C100-LSZHPE4262KitBOM Datasheet

Reverse Thread SMA Female Bulkhead to SMC Plug Right Angle Cable Using PE-C100-LSZH Coax

PE3W08068 is a reverse thread SMA female bulkhead to SMC plug right angle cable using PE-C100-LSZH coax. This Pasternack reverse thread SMA female bulkhead to SMC plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMC for connector 2. SMA to SMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse thread female SMA bulkhead to plug SMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08068 SMA reverse thread female bulkhead to SMC plug right angle cable assembly is constructed with PE-C100-LSZH coax.