Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to 3.5mm Female Cable Using PE-SR402FLJ Coax

Product ID: PE3W08010

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4083PE-SR402FLJPE45011KitBOM Datasheet

SMA Male Right Angle to 3.5mm Female Cable Using PE-SR402FLJ Coax

PE3W08010 is a SMA male right angle to 3.5mm female cable using PE-SR402FLJ coax. This Pasternack SMA male right angle to 3.5mm female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 3.5mm for connector 2. SMA right angle to 3.5mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to female 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08010 SMA male right angle to 3.5mm female cable assembly is constructed with PE-SR402FLJ coax.