Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to BNC Female Cable Using LMR-195 Coax

Product ID: PE3W08817

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for LMR-195, PE-C195Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketBNC Female Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
TC-195-SM-SS-XLMR-195PE4070KitBOM Datasheet

SMA Male to BNC Female Cable Using LMR-195 Coax

PE3W08817 is a SMA male to BNC female cable using LMR-195 coax. This Pasternack SMA male to BNC female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SMA to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08817 SMA male to BNC female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.