Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to Reverse Polarity BNC Male Cable Using LMR-100 Coax with HeatShrink

Product ID: PE3W04306/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4003LMR-100A-PVCPE4720KitBOM Datasheet

SMA Male to Reverse Polarity BNC Male Cable Using LMR-100 Coax with HeatShrink

PE3W04306/HS is a SMA male to reverse polarity BNC male cable using LMR-100A coax. This Pasternack SMA male to reverse polarity BNC male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SMA to reverse polarity male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04306/HS SMA male to BNC reverse polarity male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.