In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to D-Sub Plug Cable Using PE-C100-LSZH Coax

Product ID: PE3W07320
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45145PE-C100-LSZHPE4809KitBOM Datasheet

SMA Male to D-Sub Plug Cable Using PE-C100-LSZH Coax

PE3W07320 is a SMA male to D-Sub plug cable using PE-C100-LSZH coax. This Pasternack SMA male to D-Sub plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm D-Sub for connector 2.

Our male SMA to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07320 SMA male to D-Sub plug cable assembly is constructed with PE-C100-LSZH coax.