Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to SMA Male Right Angle Cable Assemblies

Pasternack Enterprises SMA male right angle to SMA male right angle cable assembly product line contains 532 custom and standard assemblies which use Flexible, Formable or Semirigid coaxial cable. SMA male right angle to SMA male right angle assemblies are fabricated using 34 different coaxial cable types and 15 different SMA connectors. Our SMA male right angle to SMA male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA male right angle to SMA male right angle cable assemblies are built with 64 different connector and cable combinations. Our customers may select the SMA male right angle to SMA male right angle cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 builds and ships SMA male right angle to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant