In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QD SMA Male to SHV Jack Bulkhead Cable Using RG223 Coax

Product ID: PE3W02025

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44461RG223/UPE44080KitBOM Datasheet

QD SMA Male to SHV Jack Bulkhead Cable Using RG223 Coax

PE3W02025 is a SMA male to SHV jack bulkhead cable using RG223 coax. This Pasternack SMA male to SHV jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SHV for connector 2.

Our male SMA to jack SHV bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02025 SMA male to SHV jack bulkhead cable assembly is constructed with RG223 coax.