Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMC Jack Cable Using RG178 Coax

Product ID: PE3W08317

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for RG178, RG196SMC Jack Connector Crimp/Solder Attachment For RG178, RG196Data Icon
PE4398RG178B/UPE4927KitBOM Datasheet

SMA Male to SMC Jack Cable Using RG178 Coax

PE3W08317 is a SMA male to SMC jack cable using RG178 coax. This Pasternack SMA male to SMC jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMC for connector 2.

Our male SMA to jack SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08317 SMA male to SMC jack cable assembly is constructed with RG178 coax.