Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Male to SMC Jack Cable Using RG188-DS Coax with HeatShrink

Product ID: PE3W04945/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Reverse Polarity SMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMC Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45183RG188-DSPE45156KitBOM Datasheet

Reverse Polarity SMA Male to SMC Jack Cable Using RG188-DS Coax with HeatShrink

PE3W04945/HS is a reverse polarity SMA male to SMC jack cable using RG188-DS coax. This Pasternack reverse polarity SMA male to SMC jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMC for connector 2.

Our reverse polarity male SMA to jack SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04945/HS SMA reverse polarity male to SMC jack cable assembly is constructed with RG188-DS coax.