To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to SSMA Male Cable Using PE-034SR Coax

Product ID: PE3W11972

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4917PE-034SRPE44440KitBOM Datasheet

SMA Male to SSMA Male Cable Using PE-034SR Coax

PE3W11972 is a SMA male to SSMA male cable using PE-034SR coax. This Pasternack SMA male to SSMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our male SMA to male SSMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11972 SMA male to SSMA male cable assembly is constructed with PE-034SR coax.