Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to BNC Male Cable Assemblies

Pasternack Enterprises SMA male to BNC male cable assembly product line has 330 standard and custom assemblies using Flexible or Formable coax cable. SMA male to BNC male assemblies are built with 20 unique coax cable part numbers and 14 unique SMA connectors. Our SMA male to BNC male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA male to BNC male cable assemblies are built with 48 unique cable and connector combinations. You can select the SMA male to BNC male cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, Reverse Polarity or standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships SMA male to BNC male cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant