Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to Snap-On MMBX Plug Right Angle Cable Using PE-SR405FL Coax

Product ID: PE3W13388

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Solder Attachment for RG405, RG405 Tinned, PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TNFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorMMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactData Icon
PE45480PE-SR405FLPE45257KitBOM Datasheet

SMA Male to Snap-On MMBX Plug Right Angle Cable Using PE-SR405FL Coax

PE3W13388 is a SMA male to MMBX plug right angle cable using PE-SR405FL coax. This Pasternack SMA male to MMBX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMBX for connector 2. SMA to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to plug MMBX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W13388 SMA male to MMBX plug right angle cable assembly is constructed with PE-SR405FL coax.