Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB 75 Ohm RF Load Terminations

Pasternack's SMB 75 Ohm RF load terminations are constructed of brass nickel plated. 0.5 Watts models of the Pasternack SMB 75 Ohm RF load terminations are available with same day shipping.


Frequency ratings for Pasternack's SMB 75 Ohm RF load terminations range from DC to 1 GHz. Pasternack's SMB 75 Ohm RF load terminations are available in jack and plug genders. SMB 75 Ohm RF load terminations varieties from Pasternack are RoHS and REACH compliant.


Pasternack's facility certified to ISO 9001:2015 ships SMB 75 Ohm RF load terminations the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Gender

Max Power (Watts)

Frequency Range