Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm SMB Plug to 75 Ohm BNC Male Cable 24 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE33270-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$66.89
25-49$63.55
50-99$60.20
100-249$57.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 414
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length24 inches

Description

75 Ohm SMB Plug to 75 Ohm BNC Male Cable 24 Inch Length Using 75 Ohm RG59 Coax

The PE33270-24 is a 75 Ohm SMB plug to BNC male cable designed for RG59B/U coax, offering 75 Ohm impedance between-series connectivity. It links SMB and BNC interfaces in RF and video system integration where controlled 75 Ohm cable paths are required. Brass connectors, gold-plated beryllium copper contacts, and Teflon dielectrics support reliable electrical performance with flexible RG59B/U construction.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and BNC cable connection on the other. Our SMB to BNC cable assemblies have a plug gender on end 1 and male on end 2. This SMB to BNC cable is a plug to male coax assembly, PE33270-24, can also be known as a SMB male to BNC plug cable assembly and will be shipped same-day as it is purchased.

SMB male to BNC plug cable assembly PE33270-24 is built with RG59 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this SMB plug to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33270-24 can also be used in the other direction and will be BNC male to SMB plug cable assembly if the opposite connectivity is required.

SMB male to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to BNC cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm SMB plug to 75 Ohm BNC male cable 24 inch length using 75 Ohm RG59 coax.

Frequently Asked Questions

What is the PE33270-24 RF cable assembly used for?

The PE33270-24 is a 75 Ohm SMB plug to BNC male cable assembly used to connect unlike RF or video interfaces. It uses RG59B/U flexible coax with straight connectors on both ends and standard polarity interfaces throughout the assembly. Engineers use it when equipment has a 75 Ohm SMB connection on one side and a 75 Ohm BNC connection on the other. This makes it useful for integration tasks, bench setups, and installed systems that require a direct between-series cable solution.

When would I use an SMB to BNC cable instead of an adapter?

An SMB to BNC cable like the PE33270-24 is used when connected ports need distance, flexibility, or easier cable routing. It combines straight SMB and BNC plug interfaces with RG59B/U flexible coax, rather than creating a rigid point-to-point connection. Engineers often choose this approach in crowded enclosures, rack systems, or benches where direct adapter stacking adds strain. The cable assembly helps place equipment more naturally while preserving a 75 Ohm path between unlike connectors.

Is the PE33270-24 suitable for 75 Ohm video and RF systems?

The PE33270-24 is suitable for 75 Ohm video and RF systems because both connectors and the cable assembly are specified at 75 Ohm. It uses a 75 Ohm SMB interface, a 75 Ohm BNC interface, and RG59B/U coax to keep the assembly aligned with that impedance. That makes it a practical choice for video signal paths and RF interconnects that are designed around 75 Ohm architecture. Engineers can use it where matching connector types and cable impedance are important to the overall system layout.

What construction details make the PE33270-24 a reliable cable assembly?

The PE33270-24 uses brass connector bodies, beryllium copper contacts, gold contact plating, and Teflon dielectric materials. These materials are paired with a flexible RG59B/U coax construction and crimp or solder attachment methods on both connectors. Engineers value this combination when building or maintaining assemblies that need repeatable mating and practical installation handling. The result is a between-series cable assembly built from established RF connector materials for integration, maintenance, and general electronics work.