Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to D-Sub Plug Cable Using LMR-100 Coax

Product ID: PE3W01958
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchLow Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketD-Sub Plug Contact Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100Data Icon
PE4046LMR-100A-PVCPE4809KitBOM Datasheet

SMB Plug to D-Sub Plug Cable Using LMR-100 Coax

PE3W01958 is a SMB plug to D-Sub plug cable using LMR-100A coax. This Pasternack SMB plug to D-Sub plug cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm D-Sub for connector 2.

Our plug SMB to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01958 SMB plug to D-Sub plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.