Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm SMB Plug to 75 Ohm SMB Plug Cable 24 Inch Length Using 75 Ohm PE-B150 Coax

Product ID: PE3112-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75 Ohm
Length24 inches

Description

75 Ohm SMB Plug to 75 Ohm SMB Plug Cable 24 Inch Length Using 75 Ohm PE-B150 Coax

The PE3112-24 is a SMB plug to plug cable assembly designed for PE-B150 coax, offering 75 Ohm impedance and DC to 2 GHz operation. It supports RF and electronic system integration where matching 75 Ohm SMB interfaces are required between connected assemblies. Brass connector bodies with gold-plated contacts and PTFE dielectrics pair with a flexible PVC-jacketed cable for stable everyday interconnect performance.

Pasternack RF coax cable assembly is built with SMB cable connection on one end and SMB cable connection on the other. Our SMB to SMB cable assemblies have a plug gender on end 1 and plug on end 2. This SMB to SMB cable is a plug to plug coax assembly, PE3112-24, can also be known as a SMB male to SMB male cable assembly and will be shipped same-day as it is purchased.

SMB male to SMB male cable assembly PE3112-24 is built with PE-B150 which is a flexible coax type. The Pasternack flexible SMB cable assembly is manufactured with SMB to SMB cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 2 GHz maximum frequency SMB plug to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMB male to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMB to SMB cable assembly for quick shipment worldwide. Variations of SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm SMB plug to 75 Ohm SMB plug cable 24 inch length using 75 Ohm PE-B150 coax.

Frequently Asked Questions

What is the PE3112-24 SMB cable assembly used for?

The PE3112-24 is a 75 Ohm SMB plug-to-plug cable assembly used to connect equipment with matching SMB interfaces. It uses flexible PE-B150 coax and supports DC to 2 GHz operation with straight SMB plug connectors on both ends. Engineers use it in RF and electronic system integration when a compact in-series 75 Ohm interconnect is required. It is a practical choice for bench setups, installed assemblies, and replacement cable runs that need consistent connector and cable impedance.

When would I use a 75 Ohm SMB plug-to-plug cable instead of a 50 Ohm cable?

A 75 Ohm SMB plug-to-plug cable like PE3112-24 is used when the connected equipment is designed for 75 Ohm signal paths. This assembly combines 75 Ohm SMB connectors with 75 Ohm PE-B150 coax, which helps preserve the intended impedance through the cable run. Engineers select it for systems where connector and cable matching matters more than simply fitting the interface. It is commonly chosen for electronics and RF interconnect tasks that require 75 Ohm compatibility across connected components.

Is the PE3112-24 suitable for flexible routing in compact equipment?

Yes, the PE3112-24 is suitable for flexible routing because it uses PE-B150 flexible coax with a PVC jacket. Its straight SMB plug connectors and flexible cable construction make it useful where equipment spacing and cable dressing need simple, direct routing. Engineers often use assemblies like this inside compact electronics, test fixtures, and tightly arranged RF subsystems. The flexible format helps reduce installation difficulty while preserving the required 75 Ohm interface on both cable ends.

What construction details make the PE3112-24 appropriate for repeated RF interconnect use?

The PE3112-24 is built with brass connector bodies, gold-plated contacts, PTFE dielectric, and a PVC cable jacket. These materials support reliable mating surfaces, stable insulation, and everyday durability for DC to 2 GHz RF and electronics connections. Engineers use this type of construction in lab, integration, and service environments where cable assemblies may be connected and rerouted repeatedly. The assembly also operates from -40°C to 80°C, which supports use across a wide range of normal working conditions.