Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Bulkhead to BNC Female Cable Using LMR-195 Coax

Product ID: PE3W08854

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44095LMR-195PE4070KitBOM Datasheet

SMC Jack Bulkhead to BNC Female Cable Using LMR-195 Coax

PE3W08854 is a SMC jack bulkhead to BNC female cable using LMR-195 coax. This Pasternack SMC jack bulkhead to BNC female cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMC bulkhead to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08854 SMC jack bulkhead to BNC female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.