Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMC Jack Bulkhead to BNC Female Cable Using RG316 Coax

Product ID: PE3W11906

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4095RG316/UPE4079KitBOM Datasheet

SMC Jack Bulkhead to BNC Female Cable Using RG316 Coax

PE3W11906 is a SMC jack bulkhead to BNC female cable using RG316 coax. This Pasternack SMC jack bulkhead to BNC female cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2.

Our jack SMC bulkhead to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11906 SMC jack bulkhead to BNC female cable assembly is constructed with RG316 coax.