To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMC Plug Right Angle to BNC Female Cable Using LMR-195 Coax

Product ID: PE3W08855

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45193LMR-195PE4070KitBOM Datasheet

SMC Plug Right Angle to BNC Female Cable Using LMR-195 Coax

PE3W08855 is a SMC plug right angle to BNC female cable using LMR-195 coax. This Pasternack SMC plug right angle to BNC female cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm BNC for connector 2. SMC right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMC right angle to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08855 SMC plug right angle to BNC female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.