Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMC Plug to MCX Jack Cable Using RG178 Coax, LF Solder, RoHS

Product ID: PE3W04443LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMC Plug Connector Crimp/Solder Attachment for RG178, RG196MCX Jack Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4074RG178B/UPE4884KitBOM Datasheet

SMC Plug to MCX Jack Cable Using RG178 Coax, LF Solder, RoHS

PE3W04443LF is a SMC plug to MCX jack cable using RG178 coax. This Pasternack SMC plug to MCX jack cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm MCX for connector 2.

Our plug SMC to jack MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04443LF SMC plug to MCX jack cable assembly is constructed with RG178 coax.