SMC Plug to 10-32 Male Cable Using RG188 Coax
Product ID:
PE3W15565
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 10-32 |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG188A/U |
RF Cable Type | RG188 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4045 | RG188A/U | PE44351 | KitBOM Datasheet |
---|
SMC Plug to 10-32 Male Cable Using RG188 Coax
PE3W15565 is a SMC plug to 10-32 male cable using RG188 coax. This Pasternack SMC plug to 10-32 male cable assembly uses a 50 Ohm SMC for connector 1 and a 50 Ohm 10-32 for connector 2.
Our plug SMC to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15565 SMC plug to 10-32 male cable assembly is constructed with RG188 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.