Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMP Female to 1.0/2.3 Jack Bulkhead Cable Using PE-SR405AL Coax

Product ID: PE3W00497

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMP Female Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ Up To 8 GHz086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor1.0/2.3 Jack Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .235 inch D HoleData Icon
PE44770PE-SR405ALPE44256KitBOM Datasheet

SMP Female to 1.0/2.3 Jack Bulkhead Cable Using PE

PE3W00497 is a SMP female to 1.0/2.3 jack bulkhead cable using PE-SR405AL coax. This Pasternack SMP female to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our female SMP to jack 1.0/2.3 bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00497 SMP female to 1.0/2.3 jack bulkhead cable assembly is constructed with PE-SR405AL coax.