To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMP Female Right Angle to MMCX Jack Cable Using PE-SR047FL Coax

Product ID: PE3W04828

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45249PE-SR047FLPE44459KitBOM Datasheet

SMP Female Right Angle to MMCX Jack Cable Using PE-SR047FL Coax

PE3W04828 is a SMP female right angle to MMCX jack cable using PE-SR047FL coax. This Pasternack SMP female right angle to MMCX jack cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm MMCX for connector 2. SMP right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMP right angle to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04828 SMP female right angle to MMCX jack cable assembly is constructed with PE-SR047FL coax.