Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male to N Male Cable Using RG405 Coax

Product ID: PE3W03712

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44382RG405/UPE4222KitBOM Datasheet

SSMA Male to N Male Cable Using RG405 Coax

PE3W03712 is a SSMA male to N male cable using RG405 coax. This Pasternack SSMA male to N male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm N for connector 2.

Our male SSMA to male N cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W03712 SSMA male to N male cable assembly is constructed with RG405 coax.