Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Plug to 1.0/2.3 Plug Cable Using RG316-DS Coax

Product ID: PE3W09125

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMB Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP Jacket1.0/2.3 Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45153RG316-DSPE45166KitBOM Datasheet

SSMB Plug to 1.0/2.3 Plug Cable Using RG316-DS Coax

PE3W09125 is a SSMB plug to 1.0/2.3 plug cable using RG316-DS coax. This Pasternack SSMB plug to 1.0/2.3 plug cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our plug SSMB to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09125 SSMB plug to 1.0/2.3 plug cable assembly is constructed with RG316-DS coax.