Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMB Plug Right Angle to BNC Male Cable Using PE-C100-LSZH Coax

Product ID: PE3W06947

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMB Plug Right Angle Connector Crimp/Solder Attachment for RG174, RG179, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketBNC Male Connector Crimp/Crimp Attachment for .100 inch, RG316, RG174, RG188, LMR-100, LMR-100, LMR-100-FR, PE-C100, PE-B100Data Icon
PE4334PE-C100-LSZHPE45045KitBOM Datasheet

SSMB Plug Right Angle to BNC Male Cable Using PE-C100-LSZH Coax

PE3W06947 is a SSMB plug right angle to BNC male cable using PE-C100-LSZH coax. This Pasternack SSMB plug right angle to BNC male cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm BNC for connector 2. SSMB right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMB right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06947 SSMB plug right angle to BNC male cable assembly is constructed with PE-C100-LSZH coax.