Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Jack Bulkhead to 2.92mm Male Cable Using PE-047SR Coax

Product ID: PE3W15395

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45371PE-047SRPE44797KitBOM Datasheet

SSMC Jack Bulkhead to 2.92mm Male Cable Using PE-047SR Coax

PE3W15395 is a SSMC jack bulkhead to 2.92mm male cable using PE-047SR coax. This Pasternack SSMC jack bulkhead to 2.92mm male cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our jack SSMC bulkhead to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15395 SSMC jack bulkhead to 2.92mm male cable assembly is constructed with PE-047SR coax.