Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Plug Right Angle to BNC Female Cable Using PE-C100-LSZH Coax

Product ID: PE3W07988

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Plug Right Angle Connector Crimp/Solder Attachment for RG316, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, LMR-100ALow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketBNC Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE45497PE-C100-LSZHPE4079KitBOM Datasheet

SSMC Plug Right Angle to BNC Female Cable Using PE-C100-LSZH Coax

PE3W07988 is a SSMC plug right angle to BNC female cable using PE-C100-LSZH coax. This Pasternack SSMC plug right angle to BNC female cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm BNC for connector 2. SSMC right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMC right angle to female BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07988 SSMC plug right angle to BNC female cable assembly is constructed with PE-C100-LSZH coax.