Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Voltage 10kV/20kV Connectors and Adapters

We offer a wide selection of in-stock High Voltage 10kV/20kV connectors and adapters for use in imaging inspection, test and measurement, medical and aerospace applications.

Minimize the risk of electrical shock to personnel using recessed contacts while configuring and customizing your signal connections

Availability

In-stock and ready to ship same-day with no minimum order quantities

Durable and Long-Lasting

Constructed from durable brass bodies with nickel plating

Robust Portfolio

Access broad portfolio of best-in-class high voltage 10kV/20kV connectors and adapters

Features

High Operating Voltage

Operating voltage rating of 10kV/20kV DC

Hermetically Sealed

Reduced rates of both diffusion and off-gassing

High Insulation Resistance

Insulation resistance of 1000 MOhm

Greater Maximum Frequency

Operating up to maximum frequency of 300 MHz

Featured 10kV/20kV Connectors and Adapters