Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Frequency PIN Diode Switches

high frequency pin diode rf switches

0.5 GHz - 40 GHz Broad High Frequency PIN Diode Switch Series Now Available from Pasternack


Pasternack high frequency PIN diode switch series are solid state active microwave devices that route a broad RF signals through set transmission paths. PIN diode switches for high frequency RF ranges from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments. Using Pasternack PIN diode high frequency RF switch series allows for multiple tests to be performed at the same time using the same setup.


Our new high speed RF switches are available with broad frequency ranges from 500 MHz to 40 GHz and power ratings of 0.1 Watts. New high isolation, high frequency switch in a PIN diode designs include single-pole-single-throw (SPST), single-pole-double-throw (SPDT), single-pole-three-throw (SP3T), single-pole-four-throw (SP4T), or single-pole-eight-throw (SP8T) RF and microwave switch designs.


Additional High Frequency Absorptive PIN Diode Switch Features:

  • High frequency PIN diode switch frequencies up to 40 GHz
• SMA or 2.92mm switch connector types available
• Switch power rating of 0.1 watts (20 dBm)
• High speed PIN diode switch design

• High frequency switch TTL Logic Control
• High isolation on these coaxial switches
• SPST, SPDT, SP3T, SP4T, SP8T designs
• FREE same-day shipping on RF switches


Broadband RF Switch PE7164
50 Ohm SMA SPST PIN Diode Switch Operating From 500 MHz to 18 GHz And 0.1 Watt

Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR   Broadband RF Switch PE7165
50 Ohm SMA SPDT PIN Diode Switch Operating From 500 MHz to 18 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR
Broadband RF Switch PE7166
50 Ohm SMA SP3T PIN Diode Switch Operating From 500 MHz to 18 GHz And 0.1 Watt

Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR   Broadband RF Switch PE7167
50 Ohm SMA SP4T PIN Diode Switch Operating From 500 MHz to 18 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR
Broadband RF Switch PE7168
50 Ohm SMA SP8T PIN Diode Switch Operating From 500 MHz to 18 GHz And 0.1 Watt

Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR   Broadband RF Switch PE7169
50 Ohm 2.92mm SPST PIN Diode Switch Operating From 500 MHz to 40 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR
Broadband RF Switch PE7170
50 Ohm 2.92mm SPDT PIN Diode Switch Operating From 500 MHz to 40 GHz And 0.1 Watt

Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR   Broadband RF Switch PE7171
50 Ohm 2.92mm SP3T PIN Diode Switch Operating From 500 MHz to 40 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR PE7172
50 Ohm 2.92mm SP4T PIN Diode Switch Operating From 500 MHz to 40 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR   Broadband RF Switch PE7173
50 Ohm 2.92mm SP8T PIN Diode Switch Operating From 500 MHz to 40 GHz And 0.1 Watt
Precision 7/16 DIN Male to 7/16 DIN Female Adapter Low PIM, Low VSWR