Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Elevate your RF applications with Pasternack’s precision-engineered RF fixed attenuators and terminations, specifically designed for seamless operation up to 6GHz. Ideal for telecommunications, broadcast, and aerospace applications, these components ensure reliable signal modulation and termination.
Availability
Pasternack’s phase shifters and attenuators are in-stock and ready to ship with no minimum order quantities.
Exclusive Product Offering
Stand out with our NEX10 connectorized designs, a rare find in the market.
Title
These attenuators and terminations offer exceptional mechanical stability and minimal loss.
Precision Attenuation Levels
Attenuation levels available at 3dB, 6dB, and 10dB for precise signal modulation.
High Power Capacity
Maximum power ratings of 5W and 10W (CW) to support a wide range of applications.
Optimal VSWR
With a typical VSWR of 1.25:1, expect minimal signal reflection and maximized power transfer.
Extended Frequency Range
Operate efficiently up to 6GHz for success in a wide array of RF applications from telecommunications to aerospace.
3 dB Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Rated to 5 Watts Up to 6 GHz
10 dB Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Rated to 10 Watts Up to 6 GHz
5 Watt RF Load (Termination) Up to 6 GHz With NEX10 Male Input Aluminum Body
10 Watt RF Load (Termination) Up to 6 GHz With NEX10 Male Input Aluminum Body