Reverse Polarity TNC Female to N Female Bulkhead Cable Using PE-C200 Coax with HeatShrink
Product ID:
PE3W05769/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Female |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C200 |
RF Cable Type | PE-C200 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |
---|
EZ-200-TFRP | PE-C200 | PE45047 |
---|
Reverse Polarity TNC Female to N Female Bulkhead Cable Using PE-C200 Coax with HeatShrink
PE3W05769/HS is a reverse polarity TNC female to N female bulkhead cable using PE-C200 coax. This Pasternack reverse polarity TNC female to N female bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.
Our reverse polarity female TNC to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05769/HS TNC reverse polarity female to N female bulkhead cable assembly is constructed with PE-C200 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.