Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Right Angle Bulkhead to Snap-On QMA Male Cable Using PE-C200 Coax

Product ID: PE3W05418

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C200
RF Cable TypePE-C200
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44847PE-C200PE45224KitBOM Datasheet

TNC Female Right Angle Bulkhead to Snap-On QMA Male Cable Using PE-C200 Coax

PE3W05418 is a TNC female right angle bulkhead to QMA male cable using PE-C200 coax. This Pasternack TNC female right angle bulkhead to QMA male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm QMA for connector 2. TNC right angle to QMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC right angle bulkhead to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05418 TNC female right angle bulkhead to QMA male cable assembly is constructed with PE-C200 coax.