In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male to 10-32 Female Bulkhead Cable Using PE-C100-LSZH Coax

Product ID: PE3W08685
Product discontinued.
Replaced with PE3C7367.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-100-TMPE-C100-LSZHPE44365KitBOM Datasheet

TNC Male to 10-32 Female Bulkhead Cable Using PE-C100-LSZH Coax

PE3W08685 is a TNC male to 10-32 female bulkhead cable using PE-C100-LSZH coax. This Pasternack TNC male to 10-32 female bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm 10-32 for connector 2.

Our male TNC to female 10-32 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08685 TNC male to 10-32 female bulkhead cable assembly is constructed with PE-C100-LSZH coax.