Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to MCX Plug Cable Using PE-SR405AL Coax

Product ID: PE3W08114

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorMCX Plug Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44710PE-SR405ALPE4876KitBOM Datasheet

TNC Male Right Angle to MCX Plug Cable Using PE-SR405AL Coax

PE3W08114 is a TNC male right angle to MCX plug cable using PE-SR405AL coax. This Pasternack TNC male right angle to MCX plug cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2. TNC right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to plug MCX cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08114 TNC male right angle to MCX plug cable assembly is constructed with PE-SR405AL coax.