Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to SSMC Jack Right Angle Bulkhead Cable Using PE-SR405AL Coax

Product ID: PE3W09327

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4142PE-SR405ALPE45387KitBOM Datasheet

TNC Male to SSMC Jack Right Angle Bulkhead Cable Using PE-SR405AL Coax

PE3W09327 is a TNC male to SSMC jack right angle bulkhead cable using PE-SR405AL coax. This Pasternack TNC male to SSMC jack right angle bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SSMC for connector 2. TNC to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC to jack SSMC right anglebulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09327 TNC male to SSMC jack right angle bulkhead cable assembly is constructed with PE-SR405AL coax.