Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity TNC Male to Reverse Polarity TNC Female Cable Using PE-C200 Coax

Product ID: PE3W05985

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C200
RF Cable TypePE-C200
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP TNC Male Connector Crimp/Crimp Attachment for LMR-200, PE-C200Low Loss Flexible .200 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE JacketReverse Polarity TNC Female Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200
PE45283PE-C200EZ-200-TFRP

Reverse Polarity TNC Male to Reverse Polarity TNC Female Cable Using PE-C200 Coax

PE3W05985 is a reverse polarity TNC male to reverse polarity TNC female cable using PE-C200 coax. This Pasternack reverse polarity TNC male to reverse polarity TNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity male TNC to reverse polarity female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05985 TNC reverse polarity male to TNC reverse polarity female cable assembly is constructed with PE-C200 coax.