UMCX Plug Right Angle to MCX Jack Bulkhead Cable 18 Inch Length Using 1.13mm Coax

Product ID: PE38298-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$27.99
25-49$26.59
50-99$25.19
100-249$24.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-113mm
RF Cable Type1.13mm
RF Cable Impedance50 Ohm
Length18 inches

Description

UMCX Plug Right Angle to MCX Jack Bulkhead Cable 18 Inch Length Using 1.13mm Coax

Radio frequency assembly UMCX plug right angle to MCX jack bulkhead cable 18 inch length using 1.13mm coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. UMCX plug right angle to MCX jack bulkhead cable 18 inch length using 1.13mm coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom UMCX to MCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle UMCX cable connection on one end and MCX bulkhead cable connection on the other. Our right angle UMCX to MCX cable assemblies have a plug gender on end 1 and jack on end 2. This UMCX to MCX cable is a plug to jack coax assembly, PE38298-18, can also be known as a right angle UMCX male to MCX female cable assembly and will be shipped same-day as it is purchased.

UMCX male to MCX female cable assembly PE38298-18 is built with 1.13mm which is a flexible coax type. The Pasternack flexible UMCX cable assembly is manufactured with right angle UMCX to MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency UMCX right angle plug to MCX jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38298-18 can also be used in the other direction and will be MCX jack bulkhead to right angle UMCX plug cable assembly if the opposite connectivity is required.

UMCX right angle male to MCX female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality UMCX to MCX cable assembly for quick shipment worldwide. Variations of UMCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this UMCX plug right angle to MCX jack bulkhead cable 18 inch length using 1.13mm coax.