In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.85mm Male to SMP Female Cable Using PE-P086HF Coax

Product ID: PE3W14904

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P086HF
RF Cable TypePE-P086HF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45005PE-P086HFPE44917KitBOM Datasheet

1.85mm Male to SMP Female Cable Using PE-P086HF Coax

PE3W14904 is a 1.85mm male to SMP female cable using PE-P086HF coax. This Pasternack 1.85mm male to SMP female cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm SMP for connector 2.

Our male 1.85mm to female SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14904 1.85mm male to SMP female cable assembly is constructed with PE-P086HF coax.