Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE36344-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C5570-48.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length48 inches

Description

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax

The PE36344-48 is a F male to F female bulkhead cable designed for 75 Ohm RF interfaces, offering 75 Ohm impedance with RG179B/U coax. It supports RF system integration where a panel-mounted F female connection is needed between internal and external cable runs. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectrics for stable electrical performance.

Pasternack RF coax cable assembly is built with type F cable connection on one end and type F bulkhead cable connection on the other. Our F type to type F cable assemblies have a male gender on end 1 and female on end 2. This F type to type F cable is a male to female coax assembly, PE36344-48, can also be known as a type F plug to type F jack cable assembly and will be shipped same-day as it is purchased.

Type F plug to F type jack cable assembly PE36344-48 is built with RG179 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this F type male to type F female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36344-48 can also be used in the other direction and will be type F female bulkhead to F type male cable assembly if the opposite connectivity is required.

Type F plug to type F jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality F type to F type cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F female bulkhead cable 48 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE36344-48 bulkhead cable used for?

The PE36344-48 is a 75 Ohm F male to F female bulkhead cable used to pass RF or video signals through a panel. It uses RG179B/U flexible coax, brass connectors, gold-plated brass contacts, and PTFE and Teflon dielectrics for stable electrical performance. Engineers use it in equipment enclosures, distribution hardware, and integrated systems that need an external F female bulkhead connection. This configuration helps create a clean panel interface while keeping an internal cable assembly connected to the same 75 Ohm signal path.

When would I choose an F male to F female bulkhead cable assembly?

An F male to F female bulkhead cable assembly is useful when a system needs a cable connection on one side and a panel-mounted interface on the other. The PE36344-48 provides that transition in a 75 Ohm format using RG179B/U coax and straight F connectors with standard polarity. Integrators often use this style in chassis walls, control panels, and rack equipment that require organized cable entry points. It is especially helpful when external access, serviceability, or cleaner rear-panel connectivity matters in the finished assembly.

Is the PE36344-48 suitable for 75 Ohm RF and video system integration?

Yes, the PE36344-48 is built for 75 Ohm RF and video system integration where F-series interfaces are already specified. It combines 75 Ohm connector impedance on both ends with RG179B/U coax, an FEP jacket, and PTFE cable dielectric. These attributes make it useful for electronics assemblies that need signal continuity through a bulkhead-style mounting point. Engineers can use it to connect internal modules to an accessible F female panel interface without changing connector family or impedance.

What construction details matter on the PE36344-48 cable assembly?

The PE36344-48 uses brass connector bodies, brass contacts with gold plating, Teflon connector dielectrics, and an FEP-jacketed RG179B/U cable. These material choices support a practical balance of conductivity, durability, and flexible routing for installed 75 Ohm cable assemblies. In enclosure and panel applications, those details matter because the assembly must fit cleanly and maintain reliable connector mating. The straight F male to F female bulkhead layout also simplifies system design when a direct panel transition is required.