Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE36137-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$36.59
25-49$34.76
50-99$32.93
100-249$31.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE3W09571-48.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length48 inches

Description

75 Ohm F Male to 75 Ohm F Male Cable 48 Inch Length Using 75 Ohm RG179 Coax

The PE36137-48 is a F male to male RF cable designed for RG179B/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where straight F interfaces are needed for dependable 75 Ohm signal routing. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectrics to support 1.4:1 maximum VSWR performance.

Pasternack RF coax cable assembly is built with type F cable connection on one end and type F cable connection on the other. Our type F to F type cable assemblies have a male gender on end 1 and male on end 2. This type F to F type cable is a male to male coax assembly, PE36137-48, can also be known as a type F plug to F type plug cable assembly and will be shipped same-day as it is purchased.

Type F plug to type F plug cable assembly PE36137-48 is built with RG179 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency F type male to type F male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

F type plug to type F plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to type F cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F male cable 48 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE36137-48 RF cable assembly?

The PE36137-48 is a 75 Ohm F male to F male RF cable assembly built with RG179B/U coax for low-frequency signal routing. It features straight connectors on both ends, brass connector bodies, gold-plated brass contacts, and DC to 1 GHz operating frequency. Engineers use this cable in video, broadcast, and electronics systems that require standard F interfaces and controlled 75 Ohm impedance. Its 1.4:1 maximum VSWR specification helps support predictable matching when linking equipment ports in integrated signal chains.

What applications use a 75 Ohm F male to F male cable?

A 75 Ohm F male to F male cable like PE36137-48 is used where two F-interface ports must be connected directly. It supports DC to 1 GHz operation and uses RG179B/U coax, which fits low-frequency RF and video interconnect requirements. Common applications include broadcast hardware, distribution equipment, and electronics systems that depend on 75 Ohm impedance continuity. This configuration is useful when installers need a flexible jumper between standard F female ports on adjacent or rack-mounted devices.

Why would engineers choose RG179B/U coax for an F cable assembly?

Engineers choose RG179B/U in the PE36137-48 when they need a 75 Ohm coaxial cable assembly for compact RF or video connections. This cable uses PTFE dielectric and an FEP jacket, while the assembly supports DC to 1 GHz performance. Those material choices make it suitable for flexible routing inside equipment areas, benches, and integration points using standard F connectors. In applications where impedance control matters more than extended microwave frequency range, RG179B/U is a practical fit for the signal path.

When would I use an F male to F male cable instead of another connector type?

You would use the PE36137-48 when your equipment already uses F female ports and the signal path requires 75 Ohm connectivity. It provides a straight F male connector on each end, standard polarity, and a cable assembly format that installs quickly. This is common in video distribution, broadcast support hardware, and electronic systems that are standardized around F interfaces. Choosing the correct connector family helps avoid adapters, reduces added interfaces, and keeps the interconnect simple across compatible equipment ports.