FME Plug to FME Jack Cable Using PE-C100-LSZH Coax
Product ID:
PE3W05119
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | FME |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | FME |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-C100-LSZH |
RF Cable Type | PE-C100-LSZH |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44297 | PE-C100-LSZH | PE44148 | KitBOM Datasheet |
---|
FME Plug to FME Jack Cable Using PE-C100-LSZH Coax
PE3W05119 is a FME plug to FME jack cable using PE-C100-LSZH coax. This Pasternack FME plug to FME jack cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm FME for connector 2.
Our plug FME to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05119 FME plug to FME jack cable assembly is constructed with PE-C100-LSZH coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.