Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RF Adapters

Pasternack Enterprises RF adapter product line includes 746 part numbers, most of which are RoHS and REACH compliant. Pasternack Enterprises offers 276 in-series RF adapters design and 470 between series adapter designs as well as T and Cross RF adapters. Pasternack RF adapters include 41 connector interface types such as SMA, TNC, N and BNC.

Pasternack RF adapters are available in male, female, plug, jack, receptacle or sexless gender, in 50 Ohm, 75 Ohm, 78 Ohm or 95 Ohm impedance and in standard polarity or reverse polarity. Pasternack Enterprises RF adapters are available in quick disconnect (QD), push-on or standard interface as well as straight, 45 degrees right, radius right angle or right angle versions. Pasternack offers RF adapters in standard and high performance with brass and stainless steel body as well as some hermetic, bulkhead or 4 hole panel configurations.

Our manufacturing facility certified to ISO 9001:2015 ships RF adapters the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →
21-40 of 39 Results
Jump to
of 2
GO