Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMA Male Cable Assemblies

Pasternack Enterprises SMA male to SMA male cable assembly product line contains 933 standard and custom products that use flexible, formable or semi rigid cable. SMA male to SMA male assemblies are fabricated using 43 unique coax cable types and 22 unique SMA connectors. Our SMA male to SMA male cable assemblies are available with options that include customer defined labeling, heat shrink booting and more.


Pasternack SMA male to SMA male cable assemblies are available with 121 unique cable and connector combinations. You can select the SMA male to SMA male cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, reverse thread, standard polarity and reverse polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships SMA male to SMA male cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Excellent technical support and customer service are on hand to support you on your SMA patch cable. Contact Pasternack through email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant