Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMC Jack to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm PE-B150 Coax

Product ID: PE3W12192

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4164PE-B150PE4641KitBOM Datasheet

75 Ohm SMC Jack to 75 Ohm BNC Female Bulkhead Cable Using 75 Ohm PE-B150 Coax

PE3W12192 is a SMC jack to BNC female bulkhead cable using PE-B150 coax. This Pasternack SMC jack to BNC female bulkhead cable assembly uses a 75 Ohm SMC for connector 1 and a 75 Ohm BNC for connector 2.

Our jack SMC to female BNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W12192 SMC jack to BNC female bulkhead cable assembly is constructed with PE-B150 coax.