Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Elevate your network's performance with Pasternack’s Wi-Fi 6e / 7 Omni and Flat Panel Antennas. Designed for modern demands, these antennas support frequencies from 2400 to 7000 MHz, catering to the latest Wi-Fi 6e and Wi-Fi 7 bands. Ideal for creating high-speed, low-latency, multi-user networks, they are available in configurations ranging from 4 to 8 ports, each equipped with various connector options such as N male, N female, RP-SMA male, and RP-TNC male.
Availability
Pasternack’s Wi-Fi 6e / 7 omni and flat panel antennas are in-stock and ready to ship with no minimum order quantities.
Broad Spectrum Coverage
Capable of handling frequencies up to 7.125 GHz.
Versatile Mounting Options
Available in both omni directional and flat panel forms to suit diverse installation needs.
Enhanced MIMO Capabilities
4x4, 6x6, and 8x8 MIMO options offers expanded bandwidth and improved signal integrity.
Latest Frequency Support
These antennas cover the most recent Wi-Fi 6e and unlicensed 6GHz bands.
Diverse Connector Versatility
Equipped with N female, N male, RP-SMA male, or RP-TNC male connectors.
Robust Build Quality
Constructed with durable materials to withstand the rigors of both indoor and outdoor environments.
WiFi 6, 2400-2500/5150-5850 MHz 6/6 dBi, 8x8 MIMO Panel, N-Female
WiFi 6, 2400-2500/5150-5850 MHz 6/6 dBi, 8x8 MIMO Panel, N-Male
WiFi 6e, 2400-2500/5150-7250 MHz 6 / 6 dBi, 4x4 MIMO Panel, RP-SMA Male
WiFi 6e, 2400-2500/5150-7250 MHz 6/6 dBi, 4x4 MIMO Omni, N Male