Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF to Type N Cable Assemblies

Pasternack Enterprises UHF to type N cable assembly product portfolio contains 6 custom and standard assemblies using flexible coax cable. UHF to type N assemblies are built using 1 unique cable type and 1 different UHF connector. Our UHF to type N cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack UHF to type N cable assemblies are built with 1 different connector and cable combination. Customers may select the UHF to type N cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and total RF testing and phase matching is available.

Pasternack's facility certified to ISO 9001:2015 ships UHF to type N cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

21-40 of 254 Results
Jump to
of 13
GO